Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Belt guides - Belt guides RC type/flat
Bill of material
Belt guides RC type/flat KETTEN FUCHS Artikel-Nr. R 20x25 C
IDNR
Ident number
CNSORDERNO
order number
R 20x25 C
B
34.000 mm
H
18.000 mm
HC
21.000 mm
SB
26.000 mm
SH
2.000 mm
CP
C-Profil
C-2812
SL
Standard length
2000 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices